Saudi Arabia - English

Philips TUV Amalgam XPT systems

TUV Amalgam XPT-Maximum efficiency, independent of temperature

Products

Product family information

Description

Philips TUV Amalgam XPT system consists of an electronic driver that operates one TUV Amalgam XPT lamp, mounted in a sleeve. The electrical specifications are tailored to the lamp, ensuring an optimized performance of the Philips TUV Amalgam XPT system. Thanks to extensive testing before a lamp system is released, we can ensure maximum reliability and long lifetime. Signify offers the XPT system solution for the TUV 130W XPT, TUV 180W XPT, TUV 200W XPT and TUV 325W XPT lamps. For the other lamp types we support in advising the correct drivers available in the market.

Benefits

  • Security of strong UV-C output over the useful lifetime of the lamp

  • Extreme reliability of driver; with annual failure rate of less than 1%

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC)

  • Special amalgam used for highest efficiency over wide temperature range

Applications

  • Municipal drinking water treatment equipment
  • Process water treatment equipment
  • Swimming pool units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV Amalgam XPT systems en_SA pdf 173.9 kB

Visuals

Family-Photographs-TUV Amalgam XPT systems
Multiple assets - Visuals