Philips Infrared Lamps Human Use

A comfortable heat source for your muscles

Products

Product family information

Description

Signify offers two infrared lamp types for use in heat radiating devices for human applications These Philips infrared lamps have a wavelength spectrum with a pronounced peak at approximately 1000 nm in the deep-penetrating IR-A range. IR-A range has a greater penetrating power, which means that the heat is dissipated in a larger skin volume thus creating a more pleasant and diffuse warmth. Philips infrared lamps for human applications are designed to support relaxation of the muscular tension. These lamps can be used to provide warmth to the human skin, muscles and joints.

Benefits

  • Optimal warmth penetration of skin and muscles for a gentle, pleasant effect of comfort

  • 90% of energy transmitted as infrared heat

Features

  • Designed exclusively for human applications

  • Optimised design of the lamps to direct heat energy to the front

Applications

  • Infrared heat devices for domestic and professional use

Warning & Safety

  • When used correctly, lamp breaking is very unlikely. If a lamp breaks, carefully remove the parts (with gloves or protective tools to avoid skin cuts). Put the parts in a sealable plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Follow recommended time and distance of exposure of the device with which this lamp is used. Longer / closer than recommended exposure to infrared heat may cause skin burn or other undesirable skin-protective reactions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Infrared Lamps Human Use en_SA pdf 260.9 kB

Visuals

Family-Photographs-Infrared Lamps Human Use
Multiple assets - Visuals