Philips MASTER SON PIA Plus

The most reliable solution in road lighting

Products

Product family information

Description

High Pressure Sodium lamp with opalized ovoid outer bulb, high output and long reliable lifetime

Benefits

  • High efficacy/lumen output resulting in low energy cost

  • Long and reliable lifetime reducing maintenance cost

Features

  • Ovoid, white coated outer bulb

  • Ceramic discharge tube with Unique Philips Integrated Antenna (PIA) concept enabling long and reliable lifetime

Applications

  • Road and residential lighting
  • Decorative floodlighting, illumination
  • Industrial area lighting
  • Recreational sports facilities, indoor and outdoor

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER SON PIA Plus en_SA pdf 396.2 kB

Visuals

Family-Photographs-MASTER SON PIA Plus
Multiple assets - Visuals