Philips MASTER MHN-SB

Optimal beam control, compact design

Products

Product family information

Description

Compact quartz metal halide lamp with single pinch

Benefits

  • Allows compact and efficient luminaire systems with precision optics for good beam control and minimal light spill

  • Long lifetime and high reliability in Short Base outer dimensions to minimize service needs and maintenance costs

Features

  • Compact source (Short Base lamp dimensions) with short electrode distance and high luminous efficacy

  • Single pinch concept with long lifetime

Applications

  • Semi-professional sports, area and floodlighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER MHN-SB en_SA pdf 185.2 kB

Visuals

Family-Photographs-MASTER MHN-SB
Multiple assets - Visuals