Philips MASTER MHN-LA

Product Description

Products

Product family information

Description

Compact quartz metal halide lamps with double-pinch

Benefits

  • Allows compact and efficient luminaire systems with precision optics for good beam control and minimal spill light

  • Good color rendering creates a pleasant ambience with high visual comfort for players and spectators

Features

  • Compact source (Long Arc) with high luminous efficacy

  • Double-pinch concept results in long lifetime

Applications

  • Professional and semi-professional sports lighting and floodlighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER MHN-LA en_SA pdf 313.4 kB

Visuals

Family-Photographs-MASTER MHN-LA
Multiple assets - Visuals