Philips MASTER CityWhite CDO-TT

The easiest switch to comfortable white light

Products

Product family information

Description

Ceramic metal halide lamp with clear tubular outer bulb shape, used in outdoor offering pleasant white light

Benefits

  • White warm color impression providing comfort and safety

  • Easy upgrade from SON to white light without additional cost

Features

  • High-quality white light

  • Directly retrofit on HPS (SON/NAV) installations for upgrade from yellow to white light

Applications

  • Beautification and functional lighting for City centers, shopping centers and pedestrian areas, residential areas, road lighting and floodlighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER CityWhite CDO-TT en_SA pdf 158.0 kB

Visuals

Family-Photographs-MASTER CityWhite CDO-TT
Multiple assets - Visuals