Philips Safety Starters

Product Description

Products

Product family information

Description

Range of Blue glow switch starters for igniting fluorescent lamps with electromagnetic ballast. 2-pin igniter in plastic (flame-retardant polycarbonate) canister and radio-interference suppression capacitor

Benefits

  • Premium quality ensures trouble-free operation; extremely low early replacements reduce maintenance costs

  • Safe end-of-life behaviour prevents safety issues

Features

  • Premium reliability with less than 100 early failures per million products (<100 ppm)

  • Premium reliability with 12000 swiches guaranteed

Applications

  • Ignition of fluorescent lamps of all brands with conventional electromagnetic ballasts using TL-D (T8), TL (T12), TL mini and PL-L lamps
  • S2 starters are suitable for 110/130 V 4-22 W single applications, 220/240 V 4-6-8-15-18-22 W single applications and 220/240 V 4-22 W series applications. It is recommended for 220/240 V 18 W single applications for optimal performance
  • S10 starters are suitable for 220/240 V 13, 4-65 W single applications. It is required for 220/240 V 13 W single applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Safety Starters en_SA pdf 487.3 kB

Visuals

Family-Photographs-Safety Starters
Multiple assets - Visuals