Philips MASTERColour CDM-T

Beautiful sparkle, reliable life

Products

MASTERC CDM-T 35W/830 G12 1CT/12
928083105125
MASTERC CDM-T 150W/830 G12 1CT
928083705125
MASTERC CDM-T 150W/942 G12 1CT
928084605131
MASTERC CDM-T 250W/830 G12 1CT/12
928089805131

Product family information

Description

Range of single-ended, compact, high-efficiency, discharge lamps with a stable color over lifetime and a crisp, sparkling light

Benefits

  • Stable color impression over lifetime

  • High lamp efficacy results in low operating costs and low heat generation

Features

  • Crisp white light

  • Superior color quality

Applications

  • Shops and shop windows, offices and public buildings
  • Decorative outdoor: floodlighting and pedestrian areas

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-T en_SA pdf 163.3 kB

Visuals

Family-Photographs-MASTERColour CDM-T
Multiple assets - Visuals