Philips MASTERColour CDM-T Elite

Perfect sparkle, unrivalled efficiency

Products

Product family information

Description

Single-ended, very high-efficiency, long-life Ceramic Metal Halide discharge lamp producing crisp white sparkling light with high color rendering

Benefits

  • High-intensity beam of crisp white sparkling light makes merchandise look irresistible

  • Stable color and lumen output over life keeps your store attractive season after season

Features

  • Crisp white sparkling light

  • Excellent color rendering, with extra red

Applications

  • Accent and display lighting in retail
  • General and decorative indoor lighting
  • Outdoor area lighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-T Elite en_SA pdf 214.1 kB

Visuals

Family-Photographs-MASTERColour CDM-T Elite
Multiple assets - Visuals