Philips MASTERColour CDM-Rm Elite Mini

Perfect sparkle, easy application

Products

Product family information

Description

Mini, very high-efficiency Ceramic Metal Halide discharge reflector lamp producing crisp white sparkling light with high color rendering

Benefits

  • High-intensity beam of crisp white sparkling light makes merchandise look irresistible

  • Easy to install and replace, reducing installation and relamping costs

Features

  • Crisp white sparkling light

  • Excellent color rendering, with extra red

Applications

  • Accent and display lighting in retail
  • General and decorative indoor lighting

Warning & Safety

  • Use only with electronic control gear

  • Control gear must include end-of-life protection (IEC61167, IEC 62035).

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-Rm Elite Mini en_SA pdf 168.2 kB

Visuals

Family-Photographs-MASTERColour CDM-Rm Elite Mini
Multiple assets - Visuals