Philips MASTER PL-L 4 Pin

The most reliable!

Products

Product family information

Description

MASTER PL-L is a medium to high-wattage linear compact fluorescent lamp, typically used for general-illumination ceiling luminaires in retail, hospitality and office applications demanding higher lighting levels. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. It is designed for operation on electromagnetic as well as electronic HF control gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Long life and sustainable light output

Features

  • 4-pin base

  • Fluorescent tri-phosphor technology

Applications

  • Designed for general lighting in shops, offices, hotels and specific task lighting, as well as outdoors in residential areas and parks

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER PL-L 4 Pin en_SA pdf 151.2 kB

Visuals

Family-Photographs-MASTER PL-L 4 Pin
Multiple assets - Visuals