Overview
Specifications
Downloads
Where to buy
Home
Products
Conventional lamps and tubes
Special lamps
Optical & medical equipment
Halogen
Halogen non-reflector
14623 95W G6.35 17V 1CT/10X10F
Back to family
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Halogen non-reflector
Philips 14623 95W G6.35 17V 1CT/10X10F
Product Description
Philips 14623 95W G6.35 17V 1CT/10X10F
Order code:
924049819103
Full order code:
871150042667350
Specifications
Expand all
General Information
Cap-Base
G6.35
Operating Position
S90 [Standing +/-90D or Base Down (BDH)]
Life to 50% Failures (Nom)
2,000 hour(s)
Light Technical
Color rendering index (CRI)
-
Operating and Electrical
Power Consumption
95 W
Voltage (Nom)
17 V
Mechanical and Housing
Bulb Material
Quartz-UV Open
Net Weight (Piece)
0.004 kg
Approval and Application
CE mark
Yes
Product Data
Order product name
14623 95W G6.35 17V 1CT/10X10F
Full product name
14623 95W G6.35 17V 1CT/10X10F
Full product code
871150042667350
Order code
924049819103
Material Nr. (12NC)
924049819103
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8711500426673
Numerator - Packs per outer box
100
EAN/UPC - Case
8711500426697
Installation diagrams
G6.35
download
G6.35, GY6.35
download
s90
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 924049819103 en_AA
pdf 358.4 kB
Brochures
Declaration of Conformity
Declaration of conformity - 14623 95W G6.35 17V 1CT/10X10F
pdf 571.3 kB
Visuals
Product-Photographs-924049819103_EU
Multiple assets
Product-Diagrams-924049819103_EU
Multiple assets