Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
7023 100W GY6.35 12V 1CT/10X10F923870017103 | 100 | - | 3450 | - | GY6.35 | ||
7027 50W G6.35 12V 1CT/10X10F923870217103 | 50 | - | - | - | G6.35 | ||
7158 150W G6.35 24V 1CT/10X10F923870520503 | 150 | - | 3450 | - | G6.35 | ||
7724 EVA 100W GY6.35 12V923872517103 | 100 | - | 3300 | - | GY6.35 | ||
6605 10W G4 6V 1CT/10X10F923873910103 | 10 | 150 | 2700 | - | G4 | ||
7387 10W G4 6V 1CT/10X10F923874510103 | 10 | 200 | 3200 | - | G4 | ||
7388 20W G4 6V 1CT/10X10F923874610103 | 20 | 460 | - | - | G4 | ||
7724I 100W GY6.35 12V923875717103 | 100 | - | 3100 | - | GY6.35 |
Product family information
Description
Halogen non-reflector lamps offer high-quality light and are easy to install, replace and operate. All halogen non-reflector lamps incorporate a distortion-free quartz bulb and a precise positioning of the mounted filament. These ensure optimal beam performance and consistent, high light output. A wide range of wattages is available for a broad variety of applications, including projection systems. In addition you get all the proven advantages of halogen technology such as a full spectrum and a color rendering index (CRI) of 100 – the same as natural light and the best that it can be. Halogen lamps also create a comfortable warm white light, and they maintain their lumen output, with almost no reduction, throughout their lifetime.
Benefits
Optimal beam performance
100% Color Rendering Index (CRI)
Features
Distortion-free, quartz bulb and precisely defined filament position
Lamp replacement without adjustment