Pakistan - English

Signify TownTune Asymmetric Lyre, Urban road & street light, 30.5 W, 2888 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66, STD

BDP270 LED40-4S/830 DM50 CLO DDF3 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 3, 2888 lm, 30.5 W, 95 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024206
Full order code: 871869949765100

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable