Pakistan - English

Signify Metropole LED gen2, post-top, 22 W, D484 mm; H546 mm, 2387 lm, 3000 K, CRI80, DALI, Symmetrical, Safety class II, IP66, MSP, SRG6-10

BPS430 LED35/830II S GR PSD D9 SDM10EC4K

New

Product Description

post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DALI interface, 2387 lm, 22 W, 109 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008636823
Full order code: 872016913190300

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]