Pakistan - English

Signify Metropole LED gen2, post-top, 15.8 W, D484 mm; H546 mm, 1828 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Asymmetrical, CLO-DDF2, Safety class II, IP66, MSP, SRG6-10

BPS430LED25/830II S LO CLODDF2ASDM10EC6K

New

Product Description

post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 1828 lm, 15.8 W, 85 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 6.0 m without plug, Flying leads/wires

Order code: 919008636803
Full order code: 872016913170500

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]