Pakistan - English

Signify Metronomis LED Torch, Urban road & street light, 32 W, 4000 lm, 3000 K, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), Safety class II, IP66, SRGU10

BDS651 LED50/730 PSU II MDM-PCN C500 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 4000 lm, 32 W, 125 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector

Order code: 910925868202
Full order code: 871951419996500

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product