Signify Metronomis LED Torch, Urban road & street light, 12.8 W, 1638 lm, 4000 K, CRI70, DALI, Metronomis distribution symmetrical, Safety class I, IP66, SRGU10
BDS651 LED20-4S/740 I MDS CLO D9 STD 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface and constant light output, Constant light output, 1638 lm, 12.8 W, 128 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years