Pakistan - English

Signify Metronomis LED Fluid, Urban road & street light, 32 W, 3306 lm, 3000 K, CRI80, DALI, Metronomis distribution symmetrical, Safety class II, IP66, SRGU10

BDS670 LED40-4S/830 II MDS DF CLO STD 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 3306 lm, 32 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 6.0 m without plug, Screw connector

Order code: 910925869082
Full order code: 871951471878400

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product