Pakistan - English

Signify Copenhagen LED gen2 small, Urban road & street light, 26.5 W, 3348 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 31, Safety class II, IP66, SRG6-10

BPS561 LED35/830 II DM31 GW CLO C10K 60P

New

Product Description

Urban road & street light, Polyethylene, Opal, Post-top for diameter 60 mm, Power supply unit (On/Off), Constant light output, 3348 lm, 26.5 W, 113 lm/W, 3000 K, SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636724
Full order code: 872016912953500

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product