Pakistan - English

Signify Copenhagen LED gen2 large & mega, Urban road & street light, 68 W, 11531 lm, 4000 K, CRI70, GPRS network, Distribution medium 31, Safety class II, IP66, SRG6-10

BRS563LED120/740II DM31GR CLOSRTBC13K60S

New

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 60 mm, Sensor ready driver Interact System ready, Constant light output, 11531 lm, 68 W, 149 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 13 m without plug, Flying leads/wires

Order code: 919008636280
Full order code: 871951485048400

Specifications

  • Lamp family code
    120S [LED module, system flux 12000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product