Signify Copenhagen LED gen2 large & mega, Urban road & street light, 210 W, 27306 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG6-6
BSS563 LED300/830IIGL-DM50 CLO-LS850C10K
New
Product Description
Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 27306 lm, 210 W, 116 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code LED300 [LED module 30000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years