Pakistan - English

Signify Copenhagen City LED gen2 small, Urban road & street light, 37 W, 4818 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Safety class II, IP66, SRG6-10

BSS761 LED50/830 II MDM GW CLO-SRTB C10K

New

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Sensor ready driver Interact System ready, Constant light output, 4818 lm, 37 W, 113 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636277
Full order code: 871951485045300

Specifications

  • Lamp family code
    50S [LED module, system flux 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product