Pakistan - English

Signify Copenhagen City LED gen2 small, Urban road & street light, 24 W, 2988 lm, 3000 K, CRI80, GPRS network, Distribution wet road (DK), Safety class II, IP66, SRG6-6

BRS761 LED30/830 II GL-DK SRTB C10K

New

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DALI and SystemReady interface, 2988 lm, 24 W, 111 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wet road (DK), IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008633846
Full order code: 871869958433700

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product