Pakistan - English

Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 116 W, 13530 lm, 2200 K, CRI70, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BRS763 LED140/722 II MDW GR SRTB 10 60S

New

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13530 lm, 116 W, 99 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634806
Full order code: 871951409951700

Specifications

  • Lamp family code
    LED140 [LED module 14000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product