Pakistan - English

Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 98 W, 13604 lm, 2700 K, CRI70, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BRS763 LED140/727II GL-MDW SRTB 60S C10K

New

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13604 lm, 98 W, 117 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634805
Full order code: 871951409950000

Specifications

  • Lamp family code
    LED140 [LED module 14000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product