Pakistan - English

Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 79 W, 10545 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BDS763 LED110/830II GL-MDW CLOLS850 C10K

New

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 10545 lm, 79 W, 112 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634407
Full order code: 871951409083500

Specifications

  • Lamp family code
    LED110 [LED module 11000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product