Pakistan - English

Signify Copenhagen City Comfort LED small, Urban road & street light, 29 W, 1244 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, STDE

BRS961 LED40/830 II DM32 9005 DDF12 10

New

Product Description

Urban road & street light, Bio-based polyethylene, Black, Marine salt protected coating, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer, 1244 lm, 29 W, 61 lm/W, 3000 K, (0.43, 0.40) SDCM <0.003, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 10 m without plug, Flying leads/wires

Order code: 919008636892
Full order code: 872016977703300

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product