Pakistan - English

Signify Copenhagen City Comfort LED large, suspended, Urban road & street light, 74 W, D460 mm; H319 mm, 9476 lm, 3000 K, CRI80, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10

BSS962 LED100/830 II MDW GR CLO SRTB 10

New

Product Description

suspended, Urban road & street light, D460 mm; H319 mm, Polyethylene, Gray, Light gray (RAL7035), Marine salt protected coating, Sensor ready driver Interact System ready, 9476 lm, 74 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639064
Full order code: 872016977004100

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product