Pakistan - English

Signify Copenhagen City Comfort LED large, side-entry, Urban road & street light, 45 W, D460 mm; H360 mm, 5935 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, MSP, SRG6-10

BRS862 LED60/830 II MDW LOR GW DDF12 10

New

Product Description

side-entry, Urban road & street light, D460 mm; H360 mm, Polyethylene, Housing Glow, bracket RAL 9007, Light gray (RAL7035), Signal white (RAL9003), Marine salt protected coating, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 12, 5935 lm, 45 W, 117 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639060
Full order code: 872016977000300

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product