Pakistan - English

Philips UrbanFlex

UrbanFlex: uniform design and quality of light for every urban area

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
135
2,640
3000
70
19.6
109
1,660
2700
70
15.2
100
1,760
2200
70
17.6
106
1,740
3000
80
16.4
145
2,700
4000
70
18.6
137
5,220
3000
70
38
115
8,300
2700
70
72
104
8,800
2200
70
85

Product family information

Description

Cities want to be attractive, welcoming, and safe places where residents thrive, businesses prosper, and people love to visit. It’s the reason we designed UrbanFlex - a flexible street lighting solution for all types of urban applications. UrbanFlex is designed for customers looking for ways to achieve uniformity in design and quality of light with elegant, energy efficient and sustainable products. The UrbanFlex signature style is modern and flawless to give your cityscape a visually coherent, elegant and distinctive identity. Available in two popular sizes, it also comes with a range of mountings and dedicated brackets and poles. And because we’re conscious about the impact of light on the environment and biodiversity, we have also equipped UrbanFlex with our dedicated light recipe to preserve dark skies. Thanks to the built in LEDGINE-O platform, and the wide range of application-tailored optics, UrbanFlex delivers best-in-class performance in a broad range of city lighting applications. By being System Ready, this luminaire offers connectivity and dimming options, while it can be paired with lighting management systems like Interact, and any existing and upcoming sensors innovations. In addition, every UrbanFlex luminaire is uniquely identifiable, thanks to the Signify Service tag app, making maintenance and programing operations faster and easier, and enabling you to create a digital library of lighting assets and spare parts.

Benefits

  • Coherent and flexible solution for all urban applications

  • Future-ready thanks to the System Ready (SR) Zhaga socket

Features

  • Distinguished, flawless, modern design

  • Broad range of elegant, dedicated or standard complete sets (includes rectangular poles, Lyre and Accent brackets, post-top and side-entry versions

Applications

  • Road and Street
  • Parks and Plazas
  • Residential
  • Main urban roads and streets, side and residential roads and streets
  • City centers and historical areas
  • Cycle and pedestrian paths, squares, parks and playgrounds

Downloads