Pakistan - English

Philips UrbanFlex, Urban road & street light, 18.6 W, 2700 lm, 4000 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, SRG6-6

BPP729 LED30-4S/740 II PSD D9 DM11 FG DG

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI interface, 2700 lm, 18.6 W, 145 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060118
Full order code: 871951424068100

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]