Pakistan - English

Philips UrbanFlex, Urban road & street light, 38 W, 5220 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6

BPP732 LED60-4S/730 II PSD D9 DM50 FG DG

Product Description

Urban road & street light, Aluminum die cast, Gray, Mounting bracket, Power supply unit with DALI interface, 5220 lm, 38 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060122
Full order code: 871951424072800

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]