Pakistan - English

Philips TownTune Central Post-Top DR, Urban road & street light, 30.5 W, 3430 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, STD

BDP261 LED50-4S/740 DS50 CLO DDF2 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 2, 3430 lm, 30.5 W, 112 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024156
Full order code: 871869949025600

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]