Pakistan - English

Philips TownTune Asymmetric, Urban road & street light, 73 W, 7708 lm, 3000 K, CRI80, DALI, Distribution medium 70, Safety class I, IP66, MSP, STD

BDP265 LED94-4S/830 SR DM70 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7708 lm, 73 W, 106 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024899
Full order code: 871951421550400

Specifications

  • Lamp family code
    LED94 [LED module 9400 lm]