Pakistan - English

Philips TownTune Asymmetric, Urban road & street light, 56 W, 7802 lm, 4000 K, CRI70, DALI, Distribution medium 70, Safety class I, IP66, MSP, STD

BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7802 lm, 56 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024894
Full order code: 871951421545000

Specifications

  • Lamp family code
    LED94 [LED module 9400 lm]