Pakistan - English

Philips TownTune Asymmetric, Urban road & street light, 53 W, 6972 lm, 3000 K, CRI70, Distribution medium 10, Safety class II, IP66, STD

BDP265 LED84-4S/730 PSU II DM10 48/60A

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 6972 lm, 53 W, 132 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024783
Full order code: 871951420761500

Specifications

  • Lamp family code
    LED84 [LED module 8400 lm]