Pakistan - English

Philips Copenhagen City Comfort LED small

Copenhagen City Comfort LED small: the iconic design crafted to ensure unmatched comfort and a lower ecological impact

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

The original Copenhagen luminaire was co-designed with Copenhagen's Office of City Architecture in the 1960s. This timeless icon of urban lighting is now available in three versions: Copenhagen LED gen2, delivering high performance for road lighting; Copenhagen City LED gen2, ideal for city and residential areas where visual comfort and cohesive design language are valued; and Copenhagen City Comfort LED, tailored for sensitive inner-city zones where controlling light pollution and ensuring maximum visual comfort are essential. Available in two variants—Copenhagen City Comfort (BRS862) and Xtra Comfort (BRS962)—the range offers superior lighting comfort. It ensures gentle, non-disturbing illumination, enhancing the living experience for residents. The Xtra Comfort version delivers even greater spill light control, significantly reducing light cast onto nearby façades in inner-city environments. Built with sustainable materials, including a bio-based plastic canopy and recycled aluminium components, the luminaire helps reduce carbon emissions and supports eco-conscious urban planning. The luminaire is available with one or two Zhaga-D4i (ZD4i) system-ready sockets, making it future-proof and ready for smart city applications such as Interact. Thanks to the use of plastic, the top socket is seamlessly integrated into the canopy without compromising the luminaire’s clean design.

Benefits

  • Iconic design co-created with Copenhagen's Office of City Architecture in the 1960s, available in multiple sizes for a consistent and elegant cityscape across all urban areas.

  • Pleasant and comfortable atmosphere for residents by offering very high optical comfort without glare.

Features

  • LED engine recessed for a more pleasant lighting experience.

  • Superior visual comfort, demonstrated by a high glare index class (D6) and luminous intensity class (G*6).

Applications

  • Inner city residential streets,
  • Narrow city streets,
  • Inner city open areas,
  • Pedestrian streets,
  • Smaller shopping streets

Specifications

  • Type
    BRS861: Comfort side entry BPS861: Comfort post-top BDS861: Comfort center, 3/4" thread suspended BSS861: Comfort wire suspended BRS961: Xtra Comfort side entry BPS961: Xtra Comfort post-top BDS961: Xtra Comfort center, 3/4" thread suspended BSS961: Xtra Comfort wire suspended
  • Material
    88% bio-based polyethylene canopy silk screen printed, tempered front glass 88% recycled aluminum bracket and heatsink
  • Installation
    Side entry ø60 mm post top Center, 3/4" thread suspended Wire suspended
  • Correlated color temperature - CCT
    722 727 730 740 827 830 840
  • Ingress protection
    IP66
  • Certification
    CE ENEC+
  • Serviceability class
    Class A

Downloads