Pakistan - English

Philips Copenhagen City Comfort LED large

Copenhagen City Comfort LED large: designed to ensure the highest comfort in inner city environments

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
117
5,935
3000
80
45
120
9,476
3000
80
74
149
11,399
4000
70
69
117
5,935
3000
80
45
120
9,476
3000
80
74
149
11,399
4000
70
69

Product family information

Description

The original Copenhagen luminaire was co-designed with Copenhagen's Office of City Architecture in the 1960s. This timeless luminaire design comes in three types: Copenhagen LED gen2, which delivers high performance for road lighting applications; Copenhagen City LED gen2, which is for city and residential areas where balanced light comfort and cohesive design language are appreciated; Copenhagen City Comfort LED, which caters to the needs of sensitive inner-city areas with high demand for spill light control and high comfort. The Copenhagen City Comfort LED version (BRS862) is ideal for inner-city and residential environments where very high lighting comfort is needed. The solution creates a pleasant and comfortable atmosphere for residents. The Copenhagen City Xtra Comfort LED version (BRS962) takes it a step further, providing even more spill light control in extra sensitive areas. This means that residents in these areas can enjoy the benefits of functional lighting without being bothered by excessive light pollution. Overall, Copenhagen City Comfort LED and Xtra Comfort LED options contribute to a more livable city. Thanks to the built-in LEDGINE-O engine and the wide range of application-tailored optics, Copenhagen City Comfort LED luminaires deliver the right amount of light and in the right direction on your street, enabling important energy savings and reducing light pollution in the surrounding areas. The luminaire is available with one or two Zhaga-D4i (ZD4i) system-ready sockets, which makes the luminaire future-ready, ready to pair with advanced control and lighting software applications such as Interact. Due to the plastic material usage, the top socket can be integrated into the canopy without impacting the clean design of the luminaire. Furthermore, every Copenhagen City Comfort LED luminaire is uniquely identifiable thanks to the Signify Service tag app. By simply scanning a QR code placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire.

Benefits

  • Pleasant and comfortable atmosphere for residents by offering very high optical comfort without glare

  • Reduced amount of light pollution through better spill light control

Features

  • No light emitted above 70 degree angle (Copenhagen City Xtra Comfort LED)

  • Choice of color temperatures and color rendering for different ambiences: 2200K, 2700K, 3000K and 4000K

Applications

  • Inner city residential streets
  • Narrow city streets
  • Inner city open areas
  • Pedestrian streets
  • Smaller shopping streets

Specifications

  • Luminous flux
    BRS862: Comfort side entry BDS862: Comfort center, 3/4" thread suspended BSS862: Comfort suspended BRS962: Xtra Comfort side entry BDS962: Xtra Comfort center, 3/4" thread suspended BSS962: Xtra Comfort suspended
  • Installation
    Side entry Center, 3/4" thread suspended Suspended
  • Luminous flux
    1800 lm to 11000 lm system flux
  • Dimming
    722, 727, 730, 740, 827, 830, 840
  • Dimming
    PSU: Non-dimmable power supply unit, PSR: Dimmable driver with LineSwitch, PSD: Dimmable Power supply unit with DALI interface (integrated), PSA: Dimmable driver with AmpDim integrated, PSDD: Dimmable driver Dynadim integrated, PSD-SR: Power supply unit with DALI and SystemReady interface, PSM: Power supply unit with Coded Mains integrated
  • Accessories
    Back light cover

Downloads