Philips Copenhagen City Comfort LED large, side-entry, Urban road & street light, 45 W, D460 mm; H360 mm, 5935 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, MSP, SRG6-10
BRS962 LED60/830 II MDWLOR 9005 DDF12 10
Product Description
side-entry, Urban road & street light, D460 mm; H360 mm, Polyethylene, Black, Jet black (RAL9005), Marine salt protected coating, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 12, 5935 lm, 45 W, 117 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED system in flux
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years