Signify FlowStar Gen2, Tunnel light, 425 W, 57600 lm, 4000 K, CRI70, DALI, Asymmetrical, Safety class I, IP66, STD
BGB308 LED720/740 DTX1-HT D9 STD MICIO F
New
Product Description
Tunnel light, Stainless steel, Steel, Baseplate, Power supply unit with DALI interface, 57600 lm, 425 W, 136 lm/W, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Cable 1.0 m with plug Wieland/Adels compatible 5-pole, Connection unit 5-pole
Specifications
- Lamp family code LED720 [LED module 72000 lm]
- Light source replaceable Yes
- Number of gear units 3 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Warranty period 5 years