Signify FlowStar Gen2, Tunnel light, 136 W, 20010 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, FU, STD
BGB306 LED230/740 DSM11 D9 MICIO FU BA
New
Product Description
Tunnel light, Stainless steel, Steel, Baseplate, Power supply unit with DALI interface, 20010 lm, 136 W, 147 lm/W, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Cable 1.0 m with plug Wieland/Adels compatible 5-pole, Connection unit 5-pole
Specifications
- Lamp family code LED230 [LED module 23000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Warranty period 5 years