Pakistan - English

Philips TubePoint gen2, Tunnel light, 31.5 W, 4200 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, SRG6-6

BGP235 LED50-4S/740 DSM11 D9 MIO-CIO MBQ

Product Description

Tunnel light, Aluminum die cast, Dark gray, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 4200 lm, 31.5 W, 133 lm/W, 4000 K, (0.3818, 0,3796) SDCM<3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode

Order code: 912300024109
Full order code: 871869948291600

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product