Pakistan - English

Signify TubePoint gen2

TubePoint Gen 2: versatile, high performance and long-lasting tunnel lighting

New

Products

Product family information

Description

Many tunnel authorities have outdated tunnel lighting installations that urgently need replacing, but have only a limited budget to achieve it. TubePoint Gen2 is the perfect solution. It’s the cost-effective solution that’s the result of years of experience in tunnel lighting and underpass lighting, combined with the latest technologies. With its modular design and state-of-the-art LED architecture, TubePoint Gen2 is a versatile, cost-effective luminaire that meets the most stringent tunnel lighting requirements. Manufactured from the highest-quality components that are specifically designed for tunnels, these tunnel luminaires promise a long lifetime, great performance and low maintenance costs. The lighting efficiency and wide choice of optics means the number of luminaires required for an installation can be reduced significantly compared with conventional solutions. And a high lumen per watt ratio at system level improves the total cost of ownership. TubePoint Gen2 is part of the TotalTunnel solution for complete tunnel lighting. A solution you can trust for versatile, high performance lighting in traffic tunnels.

Benefits

  • Versatile luminaire range suitable all types of traffic tunnels

  • Economical LED solution for point source tunnel lighting schemes

Features

  • Wide range of optics and lumen packages

  • Mounting and connectivity options

Applications

  • Tunnel
  • Underpass

Downloads