Pakistan - English

Philips FlowPad

FlowPad - Smart choice for brighter tunnels

Products

Product family information

Description

Municipalities value energy savings more than ever, as energy price hikes put increasing pressure on budgets. Tunnel lighting consumes substantial energy, so large-scale upgrades to energy-efficient LED tunnel lights are essential to cities’ cost-saving efforts. FlowPad has been upgraded to minimize costs while maximizing efficacy, safety, and functionality. And the best part — FlowPad offers big light window with professional photometric, so it ensures safe and comfortable lighting in tunnels. These tunnel lights not only look good, they also offer excellent performance. Future-proof technology combines with high efficacy, innovative design, and smart connectivity in a light that makes your tunnels look brighter and better.

Benefits

  • High efficacy for energy savings and sustainability

  • Quality components combined with durable design

Features

  • Six housing types covering up to 80Klm

  • Typical 160lm/W, high lumen efficacy for energy saving

Applications

  • City Tunnel
  • Highway Tunnel
  • Underpass
  • Elevated road

Specifications

  • Material
    Housing: extrusion aluminum and glass Driver box: sheet metal
  • Certification
    LED module
  • Installation
    Ceiling mount Wall mount
  • Luminous flux
    up to 80-84klm system flux
  • Ingress protection
    2200K 2700K 3000K 4000K 5700K
  • Luminous flux
    160lm/W
  • Operating Temperature range
    70
  • Operating Temperature range
    R-JP DTA DTA-WB DTS-WB DSM DTX2
  • Power
    up to 510W
  • Mains Voltage
    220-240V, 50/60Hz120-277V, 50/60Hz
  • Control system input
    1-10V / StepDim / DALI / Coded mains / D4i
  • Dimming
    PSR: 1-10V dimmable PSRD: StepDim PSD: DALI PSC: Coded mains SR: D4i
  • Performance ambient temperature Tq
    Outdoor Ta50C
  • Operating Temperature range
    Outdoor: - 40°C < Ta< 55°C
  • Luminous flux
    Extendable cable
  • Ingress protection
    IP66
  • Material
    CB/EMC

Downloads