Pakistan - English

Philips Tango Pro

UltraEfficient and Versatile LED Floodlight

Products

Product family information

Description

Philips Tango Pro LED floodlight is the fifth generation of the Philips Tango LED floodlight. Tango Pro takes efficiency to the next level, delivering industry-best efficiency in a compact but elegant design. The luminaire can be applied in a versatile range of applications, from area lighting to recreational sports facilities. The LED driver comes in compact and robust housing that meets globally recognized safety standards. Its specially designed heat sink incorporates aesthetics and functionality to ensure excellent reliability. The modular, streamlined luminaire silhouette offers a visually balanced design. Philips Tango Pro LED floodlight is engineered to create brighter and safer environments. Powered by the latest LED technology, Tango Pro delivers superior performance in both light distribution and UltraEfficiency 170lm/W and up to 200lm/W. The long luminaire lifetime and recyclable materials supports your efforts to meet sustainability targets.

Benefits

  • Product comes in High Efficiency and UltraEfficient versions for low carbon emissions and energy savings.

  • 6 optics, 12 driver options and accessories (external louvers, safety chain, aiming device) allow you to meet a wide range of application requirements.

Features

  • UltraEfficiency version offers 170lm/W and system efficacy up to 200lm/W.

  • Lumen packages ranging from 8,500 lumens to 85,000 lumens.

Applications

  • Airports
  • Arena and sports
  • Parking garages
  • Buildings, monuments, and façades
  • Transportation terminals and tollways
  • Billboard
  • Ports and container yard
  • Large industrial areas

Warning & Safety

  • For coastline applications, 2,000 hours (or above) MSP recommended (liability for wear-and-tear damages exempted)

  • Not suitable for chemical industrial areas

Specifications

  • Material
    Housing: die-cast aluminium Bracket: carbon steel and stainless steel optional
  • Light Source
    LED module
  • Installation
    Surface mounted with Bolts M16, Flat washer D16, Spring washer D16
  • Connection
    1.5m leading cable
  • Luminous flux
    Up to 80000lm at ta=50℃
  • Connection
    5050:718/722/727/730/740/750/757/830/840/857
  • Optical distribution
    Typical 170lm/W Up to 200lm/W
  • Luminaire efficacy
    CRI70, CRI80
  • Optical distribution
    NB:13° ; SMB: 57° S6:24° ; SWB: 78° *27° AMB: Asym 36° and 92° * 52° SAWB:Asym 61° and 118° *15°
  • Luminaire light beam spread
    Symmetrical narrow Beam Symmetrical Middle Beam Symmetrical Wide Beam Super Asymmetric Wide Beam
  • Power
    Up to 510W
  • Mains Voltage
    Depending on driver configured, 220-240V for EP 1-10V; DALI; Coded Mains; SR, 110-277V for GL
  • Control system input
    DALI / 1-10V / coded mains
  • Dimming
    DALI / 1-10V
  • Operating Temperature range
    -40 to +50 ºC for config at ta=50C
  • Accessories
    Safety chain Unified aiming device same as AVOV * aiming device adaptor to be ordered separately
  • Ingress protection
    IP66
  • Certification
    CB/EMC/CQC/SAA

Downloads