Signify GameVision, Floodlight for sports and area, 1000 W, 142972 lm, 5700 K, CRI70, DALI, Asymmetrical, IP66
BVP440 LED1760/757 DW BV FG PSD ALU D9
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Power supply unit with DALI interface, 142972 lm, 1000 W, 142 lm/W, 5700 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED1760 [LED module 176000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years