Pakistan - English

Signify Clearflood gen2, 172 W, 25431 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP655 LED300-4S/740 PSU DW30 ALU

New

Product Description

Aluminium, Aluminum, Power supply unit, 25431 lm, 172 W, 149 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060556
Full order code: 872016979617100

Specifications

  • Lamp family code
    LED300 [LED module 30000 lm]