Philips GameVision, Floodlight for sports and area, 651.9 W, 104268 lm, 4000 K, DALI, Asymmetrical narrow beam, IP66

BVP440 LED1260/740 DN BV FG PSD ALU D9

New

Product Description

Floodlight for sports and area, Aluminum die-cast, Aluminum, Single layer powder coating, Power supply unit with DALI interface, 104268 lm, 651.9 W, 160 lm/W, 4000 K, (0.374,0.372), Asymmetrical narrow beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 912300060788
Full order code: 872110336871300

Specifications

  • Lamp family code
    LED1720 [LED module 172000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads