Pakistan - English

Philips Essential SmartBright Flood WV

Reliable, Energy saving LED Floodlight

Products

Product family information

Description

The Essential SmartBright LED floodlight comes with a compact and sturdy design. It's wide input voltage, from 110 to 277V. This product with robust die-cast aluminum housing, corrosion-proof coating and antisiphon design, suitable for general outdoor application. Higher efficacy to 100lm/W , achieve more energy savings.

Benefits

  • Idea replacement for conventional floodlight

  • Safe product and reliable quality

Features

  • 3 CCT: 3000K, 4000K and 6500K

  • Power: 10W, 20W, 30W, 50W, 100W, 150W and 200W

Applications

  • Security Lighting
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Downloads